Publish your products
Solstice™ - Flooring

Solstice™ - Flooring

Solstice™ fitness tile is the ultimate athletic flooring: easy to install and an excellent solution for ice rinks, fitness centres, ski lodges and multipurpose applications. This flooring reduces noise, absorbs impact, is environmentally friendly and comes with an industry-leading 10 year warranty.
Specification
  • colourblack (32 additional colours available)
    constructionpolyurethane bonded recycled and epdm rubber
    divisionathletics
    edgingavailable
    environmenttile
    face stylesmooth
    individual sizes38" x 38" (square), 36" x 36" (interlock)
    perfect forweight room, fitness centre, ice rink
    recycled contentup to 100%
    thickness8 mm, 10 mm, 12 mm
    total weight9.1, 10.5, 12.3 kg (20, 23, 27 lbs)
    warranty time10 year
Technical specification
  • Unique ref.Solstice-Flooring
  • Product familyFlooring
  • Product groupindoor, surface mount
  • TypeObject (single object)
  • Date of publishing2026-07-21
  • Edition number1
Related
  • Material mainPolyurethane
  • Material secondaryRubber
Classification
  • BIMobject CategoryFlooring - Systems

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit