Publish your products
Sofa Resolve
Edsbyn

Sofa Resolve

Resolve is a "room within a room", a piece of furniture that offers tranquility and provide privacy in open offices and public spaces. The sofa (2-seater) and the armchair has a generous width so you can have your laptop and work materials available next to you while you work. Resolve will also be a decorative shield in the work with his characteristic attire. Side cushions available in different varieties and are ordered separately.
Technical specification
  • Unique ref.31647013T1
  • Product familySofas & Armchairs
  • Product groupResolve
  • TypeObject (single object)
  • Date of publishing2013-06-17
  • Edition number1
  • Height (mm)1275
  • Width (mm)1880
  • Depth (mm)880
Related
  • Material mainFabric
  • Material secondaryChrome
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Sofas
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit