Publish your products
E+E EE451 - HVAC Temperature Sensor (Room/Duct/Outdoor Variants)

E+E EE451 - HVAC Temperature Sensor (Room/Duct/Outdoor Variants)

The EE451 measures accurately the temperature indoors and outdoors in building automation, HVAC and process control and enables weather-dependent temperature regulation. An optional display is available for the EE451 with analogue output.

The T measured data is available on the voltage or current output, as well as on the RS485 interface with Modbus RTU. In addition, EE451 features a wide choice of sensing elements for passive T measurement.

The compact and robust enclosure allows for easy and fast installation and unbiased detection of ambient temperature.

An optional adapter and the free EE-PCS Product Configuration Software facilitate the setup and adjustment of the EE451.

Enclosure

  • IP65 / NEMA 4X
  • External mounting holes
  • Bayonet screws
  • Mounting bracket
Specification
  • Operating temperature

    • -40…70°C (-40…158 °F)

    Accuracy active output

    • ±0.3 °C (±0.54 °F)
    • ±0.1 °C (±0.18 °F) (TT2 version)

    Analogue output

    • 0-10 V or 4-20 mA

    Digital interface

    • RS485 with Modbus RTU

    Protection class

    • IP65 / NEMA 4X

    Supply

    • 24 V AC/DC
Technical specification
  • Unique ref.ee451
  • Product familyTemperature Measurement
  • Product groupTemperature Sensors, HVAC
  • TypeObject (single object)
  • Date of publishing2026-06-24
  • Edition number1
Related
  • Designed inAustria
  • Manufactured inAustria
Classification
  • BIMobject CategoryElectrical - Sensors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit