Publish your products
GARDA LAMINATE Glass Canopies
GARDA LAMINATE Glass Canopies
GARDA LAMINATE Glass Canopies
GARDA LAMINATE Glass Canopies
    eibho

    GARDA LAMINATE Glass Canopies

    LAMINA is a suspended glass canopy system that combines minimalist design, efficient protection, and advanced technical solutions.

    With thermally toughened glass, precise glass adjustment, and customizable profiles, it guarantees strength, watertightness, and adaptability to each project.


    Specification
      • Conforms to the Spanish Technical Building Code (CTE).
      • Maximum projection of 1300 mm for ideal coverage.
      • Quick and easy installation.
      • Ideal for: main entrances, public buildings, shops, and private homes.
      • Available thicknesses:
        • 8+8.2 mm / 8+8.4 mm
        • 10+10.2 mm / 10+10.4 mm
        • 12+12.2 mm / 12+12.4 mm
    Technical specification
    • Unique ref.GARDA-LAMINATE-GLASS-CANOPIES
    • Product familyGARDA EIBHO by Aluvetro
    • Product groupGARDA LAMINATE
    • TypeObject (single object)
    • Date of publishing2026-03-09
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • Uniclass 2015 CodePr_25_30_36_03
    • Uniclass 2015 DescriptionAluminium handrails
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    Asia North America South America Europe Africa
    Bahrain
    Belize
    Chile
    Cyprus
    Morocco
    Kuwait
    Costa Rica
    Colombia
    Portugal
    Oman
    Cuba
    Ecuador
    Slovenia
    Qatar
    Dominican Republic
    Venezuela
    Spain
    Saudi Arabia
    El Salvador
    Ukraine
    United Arab Emirates
    Guatemala
    Yemen
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico