Publish your products
GARDA SP 200 SPECIAL Linear Railing
GARDA SP 200 SPECIAL Linear Railing
GARDA SP 200 SPECIAL Linear Railing
GARDA SP 200 SPECIAL Linear Railing
GARDA SP 200 SPECIAL Linear Railing
GARDA SP 200 SPECIAL Linear Railing
GARDA SP 200 SPECIAL Linear Railing
GARDA SP 200 SPECIAL Linear Railing
GARDA SP 200 SPECIAL Linear Railing
    eibho

    GARDA SP 200 SPECIAL Linear Railing

    Glass railing with visible profile. Safety, design, and versatility.

    The GARDA SP 200 and SP 200 SPECIAL systems, with spaced fixings, are aluminum and glass railings designed for surface installations (SP), ideal for new construction, renovation, or restoration projects.

    Perfect for projects requiring visible profiles and easy integration with other architectural elements.

    Specification
    • Resistance according to application:

      • 0.8 kN/m → standard residential and commercial use
      • 1.6 – 2.0 kN/m → gyms, public areas and access points
      • Safety test over 2.0 kN/m → 3.0 kN/m

      Available thicknesses:

      • 8+8.2 mm / 8+8.4 mm
      • 10+10.2 mm / 10+10.4 mm
      • 12+12.2 mm / 12+12.4 mm

      Complies with CTE regulations – areas of use: A1, A2, B, C1, C2, C3, C4, D1, D2, E, F, G1, G2

    Technical specification
    • Unique ref.GARDA-SP-200-SPECIAL-Linear-Railing
    • Product familyGARDA EIBHO by Aluvetro
    • Product groupGARDA SP
    • TypeObject (single object)
    • Date of publishing2025-12-15
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • Uniclass 2015 CodePr_25_30_36_03
    • Uniclass 2015 DescriptionAluminium handrails
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    Asia North America South America Europe Africa
    Bahrain
    Belize
    Chile
    Cyprus
    Morocco
    Kuwait
    Costa Rica
    Colombia
    Portugal
    Oman
    Cuba
    Ecuador
    Slovenia
    Qatar
    Dominican Republic
    Venezuela
    Spain
    Saudi Arabia
    El Salvador
    Ukraine
    United Arab Emirates
    Guatemala
    Yemen
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico