Publish your products
Ekovilla Smart External Wall U-0.16, REI 30/60

Ekovilla Smart External Wall U-0.16, REI 30/60


Available in Finland

Ekovilla Cellulose Insulation is a carbon-neutral insulation made from recycled wood fiber, i.e. recycled paper. Ekovilla is suitable for both new construction and renovation.

A wall insulated with Ekovilla Insulation is energy-efficient, fire-safe and highly soundproof.

-U-value 0.17 W/m2K

-REI 30/60

-Rw (C, Ctr): 46 dB (44, 41)

Product properties of Ekovilla (wall spray):

- Density 35-40kg/m3

- Thermal conductivity λD(23.50) 0.038 W/(m K)

- Airflow resistance AFr10

- Eurofire class B-s2,d0

- M1 indoor air classification

- GWP Fossil: 0.134 kgCO2e/m2 ​​(R=1)

- GWP Biogenic: -1.36 kgCO2e/kg (R=1)

- GWP Total: -1,22 kgCO2e/kg (R=1)

Specification
  • LAYERS

    1. Exterior cladding 25x125 — 25 mm
    2. Ventilation gap, 2x22x100 c600 — 44 mm
    3. Wood fiber board— 25 mm
    4. Stud 48x198 c600, EKOVILLA — 198 mm
    5. EKOVILLA Smart X / Smart X Pro
    6. Horizontal battens 48x48 c600 + Ekovilla Slab— 48 mm
    7. Gypsum board— 13 mm

    PROPERTIES

    Fire Resitance— REI 60 

    Airborne sound insulation, Rw — Rw 46 dB 

    U-value — 0.16 [W/(m²·K)]

Technical specification
  • Unique ref.ekovilla-smart-external-wall-u-016-rei-30-60
  • Product familyInsulation
  • Product groupFinland
  • TypeBuilding Material
  • Date of publishing2026-06-18
  • Edition number1
Related
  • Designed inFinland
  • Manufactured inFinland
Classification
  • BIMobject CategoryBuilding Materials - Insulation

Region availability

Europe
Finland
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit