This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Electrolux FI 55 Dish Washer Sliding Door

Unique ref.: Electrolux_FI_55_Dish-Washer-Sliding-Door
Brand: Electrolux
Product family: Dish Washer
Product group: Fully Integrated Dish Washer
Date of publishing: 2019-06-11
Edition number: 1
Type: Object (single object)
This product is no longer available for download. Please contact manufacturer for more details.
Electrolux Fully Integrated 55 cm width Dish Washer with Sliding Door

Electrolux Design
We design Electrolux products to be both innovative and intuitive that seamlessly integrate into the daily lives of our consumers. Several Electrolux appliances have received iF Design and Red dot design awards for their innovative product designs.

Model ID and PNC Codes

GA55SLV 911387108 , GA55LV 911384129 , GA55GLV 911384133


Material main: Stainless steel
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Appliances
IFC classification: Object
Uniclass 1.4 Code: L7231
Uniclass 1.4 Description: Dishwashers
Uniclass 2.0 Code: PR-31-47
Uniclass 2.0 Description: Laundry Washers And Dryers
Uniclass 2015 Code: Pr_40_70_21
Uniclass 2015 Description: Dishwashers
NBS Reference Code: 35-14-24
NBS Reference Description: Dishwashers
CSI MasterFormat 2014 Code: 11 48 13
CSI MasterFormat 2014 Title: Commercial Dishwashers
OmniClass Number: 23-21 23 25
OmniClass Title: Residential Dishwashers
This product is available in:
Europe
  • Switzerland

BIMobject SEEK Properties

Electronics - Appliances

Name Value
Depth 550 mm
Height 759 mm
Width 546 mm

BIMobject®