Publish your products
OE8EW
OE8EW
OE8EW
OE8EW
OE8EW
OE8EW
OE8EW
OE8EW
OE8EW
OE8EW

    OE8EW

    4.3 out of 5 stars4.3(7 reviews)

    The model is available in gray and provides modernity and elegant design for your kitchen.

    VaporBake technology improves the crispiness, texture and appearance of your bread and pasta recipes by up to 2x¹. The novelty is that this function can be controlled through connectivity (voice command and Electrolux Home+ app).

    The Steam Regenerate function, on the other hand, reheats your dishes with steam and maintains the flavor and aroma of the food without drying it out and without losing its juiciness, offering more practicality and flavor in your daily life.

    With connectivity you can explore and control the oven through push notifications via the Electrolux Home+ app and by voice command (compatible with Alexa and Google).

    Take the opportunity to be inspired and explore different culinary techniques using the application as a guide throughout the process.

    To make preparing your recipes even easier, you can use the FoodSensor, a thermometer that identifies the internal temperature of the meat, allowing you to precisely adjust the preferred point (rare, medium rare or well done).

    The PerfectCook360 Technology allows you to bake up to 30%² faster and all the same, as it combines an oven with Sealed Cavity that retains heat better and Convection that distributes hot air more fluidly.

    To make your kitchen experience complete, the Electrolux Electric Built-in Oven offers different cooking techniques and guarantees better results with the ideal technique for each type of preparation.

    Specification
    • VaporBake: Improves up to 2x¹ more crispiness, texture and appearance in breads and pastas.

      Steam Regenerate Function: Reheat your dishes with steam and maintain the flavor and aroma of food without drying it out.

      Connectivity: Explore and control different cooking techniques via the Electrolux Home+ app and voice command (compatible with Alexa and Google).

      FoodSensor: Thermometer that identifies the internal temperature of the meat, allowing you to precisely adjust your preferred point.

      PerfectCook360: Technology that combines an oven with Sealed Cavity and Convection, retains heat better and allows you to bake up to 30%² faster and all the same.

      Different cooking techniques: Ensure better results with 9 different cooking techniques and explore new possibilities in the kitchen.

      Full Touch Panel: In addition to being modern and easy to clean, it offers better user interaction.

      Timer: Allows you to use the timer to turn off one or more cooking zones after the set time.

      Keep Warm: Allows you to keep the oven temperature just enough to keep food warm.

      Panel Lock Function: Allows you to lock the product panel, preventing changes or accidental activations.

      Removable glass: Deeper and more efficient cleaning.

      FastClean Enamelling: Enamelling that prevents the penetration of dirt, facilitating the removal of grease.

      Free Installation Available: see details for more information.

      ¹Results obtained in internal tests, on the FE5IB model with VaporBake function in comparison with Electrolux stoves/ovens without the same function.

      ²Results obtained in internal tests, when compared to Electrolux models without the same function

    Technical specification
    • Unique ref.OE8EW
    • TypeObject (single object)
    • Date of publishing2023-08-15
    • Edition number1
    Classification
    • BIMobject CategoryKitchen - Appliances
    • IFC classificationElectric Appliance