Publish your products
Washer & Dryer 11Kg Ultimate Care Front Load Electrolux (LSW11)
Washer & Dryer 11Kg Ultimate Care Front Load Electrolux (LSW11)
Washer & Dryer 11Kg Ultimate Care Front Load Electrolux (LSW11)
Washer & Dryer 11Kg Ultimate Care Front Load Electrolux (LSW11)
Washer & Dryer 11Kg Ultimate Care Front Load Electrolux (LSW11)
Washer & Dryer 11Kg Ultimate Care Front Load Electrolux (LSW11)
Washer & Dryer 11Kg Ultimate Care Front Load Electrolux (LSW11)

    Washer & Dryer 11Kg Ultimate Care Front Load Electrolux (LSW11)

    5.0 out of 5 stars5.0(12 reviews)

    The Washer & Dryer 11Kg Ultimate Care Front Load Electrolux offers connectivity, advanced technology, and innovation in caring for your clothes. Remote control according to your needs via the Electrolux app.

    One year later, your clothes still look new thanks to the Intelligent Wash Technology with smart sensors that detect the water’s dirt level and adjust the cycle for a deep wash and more preserved colors. And the Ultramix Technology, which dissolves detergent and fabric softener, ensuring deep cleaning without stains and re-washing. Your clothes experience 40% less fading during washing.

    Preserve your outfits for much longer with the Ultimate Care Washer & Dryer. With SensiCare Technology, which washes just the right amount, without damaging clothes, with technology that adjusts time, water, and energy consumption. And AutoSense Technology, which measures the temperature and humidity of clothes and dries them precisely, without over-drying.

    Colors are 80% more preserved compared to sun drying.

    *Considering one wash per week for a year, using the heavy-duty program with cold water.

    **According to internal tests by Electrolux and based on a report issued by the UL Thailand laboratory, comparing the model (EWF1141AEWA) with IntelligentWash and UltraMix technology versus the model (EWF12942), without IntelligentWash and UltraMix technology, based on standard fabric fading test norms.

    80% less color wear compared to sun drying - tested and certified by the Underwriters Laboratories (UL) laboratory.

    Specification
    • Electrolux App

      Control your Washer & Dryer remotely according to your needs. Download the Electrolux app.

      Intelligent Wash technology:

      Intelligent sensor that detects the level of dirt in the water and thus automatically adjusts the duration of the cycle to provide a perfect result.

      Ultramix technology:

      Dilutes soap and fabric softener, providing a deep clean without stains and rewashing. Your clothes with 40%* less fading in the wash. *According to Electrolux internal tests and based on a report issued by the UL Thailand laboratory, comparing model (EWF1141AEWA) with IntelligentWash and UltraMix technology versus model (EWF12942), without IntelligentWash and UltraMix technology, based on standard fabric fade testing norms.

      SensiCare technology:

      Washes just right, without wearing out clothes, with technology that adjusts time, water and energy consumption.

      AutoSense technology:

      Measures the temperature and humidity of clothes and dries them precisely, without drying them out.

      ODOR REMOVER

      Remove unwanted odors. Your favorite clothes are fresh after 35 minutes.

      Inverter

      High quality and efficient motor, quieter and with a 10-year extended warranty.

      SensiCare technology

      Washes just right, without wearing out clothes, with technology that adjusts time, water and energy consumption.

      Vibrant colors:

      Colors 80%** preserved compared to sun-drying. **80% less color wear compared to sun-drying - tested and certified by Underwriters Laboratories (UL).

      Vapour Care:

      Ironing clothes has never been so simple. The steam program reduces wrinkles by up to 30%*** and eliminates 99.9%**** of germs and allergens. ***According to Electrolux internal tests when washed with the Steam function activated in the Washer-Dryer and dried on the clothesline. When the Wash & Dry function is selected, Vapour Care technology is not available.****According to Electrolux internal tests and based on a report issued by WFK - Institut für Angewandte Forschung GmbH, when Vapour Care technology is activated in the wash cycle, at 40°C.

    Technical specification
    • Unique ref.LSW11
    • Product familyAppliances
    • Product groupWashers
    • TypeObject (single object)
    • Date of publishing2025-03-24
    • Edition number1
    • Height (mm)850
    • Width (mm)600
    • Depth (mm)659
    Related
    • Weight Net (Kg)78.5
    Classification
    • BIMobject CategoryKitchen - Other Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC000098
    • ETIM NameWasher
    • OmniClass Number23-21 23 53 11
    • OmniClass TitleResidential Front Loading Laundry Washers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit