Publish your products
Quid_02820
Quid_02820
Quid_02820
Quid_02820
    Elesi Luce
    Archived

    Quid_02820

    Table lamp with built-in LED, 15W - 1640 Lumen. Dimmable driver included in the structure. Direct and reflected light. Structure available in different colours: white, black, gold foil, silver foil. Other structure colours are possible on request.
    Specification
    • LED light available in 2700K, 3000K, 4000K.
    Technical specification
    • Unique ref.quid-02820
    • Product familyIndoor lighting
    • Product groupQuid table lamp
    • TypeObject (single object)
    • Date of publishing2018-07-17
    • Edition number1
    • Height (mm)690
    • Width (mm)280
    • Depth (mm)280
    Related
    • Material mainAluminium
    • Material secondaryAcrylic
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryLighting - Pendants
    • IFC classificationLight Fixture
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodeSs_70_80
    • Uniclass 2015 DescriptionLighting systems
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit