Publish your products
CHS1716C Elkay Stainless Steel 16-3/4" x 15-1/2" x 13" Single Bowl Wall Hung Handwash Sink Kit w/Faucet + Drain + P-trap
CHS1716C Elkay Stainless Steel 16-3/4" x 15-1/2" x 13" Single Bowl Wall Hung Handwash Sink Kit w/Faucet + Drain + P-trap
CHS1716C Elkay Stainless Steel 16-3/4" x 15-1/2" x 13" Single Bowl Wall Hung Handwash Sink Kit w/Faucet + Drain + P-trap
CHS1716C Elkay Stainless Steel 16-3/4" x 15-1/2" x 13" Single Bowl Wall Hung Handwash Sink Kit w/Faucet + Drain + P-trap
    Elkay

    CHS1716C Elkay Stainless Steel 16-3/4" x 15-1/2" x 13" Single Bowl Wall Hung Handwash Sink Kit w/Faucet + Drain + P-trap

    Stainless Steel 16-3/4" x 15-1/2" x 13" Single Bowl Wall Hung Handwash Sink Kit. Sink is manufactured from 20 gauge 304 Stainless Steel with a Buffed Satin finish, Center drain placement.

    Compliance:

    ASME A112.19.3/CSA B45.4
    NSF 2
    ASME A112.18.1/CSA B125.1
    CEC
    NSF 372 (lead free)
    NSF 61 (Q≤1)
    ASME A112.18.2/CSA B125.2

    Features:

    • Type 304 stainless steel basin.
    • 1-3/4"-radius coved corners.
    • 7"-high, full-length backsplash with 45 degree-angle sloped top.
    • Exposed surfaces have a brushed finish.
    • 2" drain opening.
    • Easy to clean and sanitize.
    • Furnished with hanger and integral stainless steel support brackets.
    • Kit includes CHS1716 sink, LK940GN04L2H faucet, LK8 drain fitting and LK500 P-trap; conveniently packaged together to save you time.
    Specification
    • Keywords:bowl in the wall, Hand Sink, Stainless Single Bowl Wall Hung Scrub, Handwash Sink Kit, Wall Hung Handwash Sink Kit, Hand Wash-Up Commercial Sink, Handwash Sink Kit, Commercial Sink

    Technical specification
    • Unique ref.CHS1716C
    • Product familyCIS
    • Product groupHandwash & Lavatory
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number2
    • Height (inches)13
    • Width (inches)15.5
    Related
    • Material mainStainless steel
    • Manufactured inUnited States
    • Weight Net (Lbs)18
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States