Publish your products
ECTRUF30179RFCC Crosstown® 18 Gauge Stainless Steel 35-7/8" x 20-1/4" x 9" Single Bowl Farmhouse Sink & Faucet Kit with Drain
ECTRUF30179RFCC Crosstown® 18 Gauge Stainless Steel 35-7/8" x 20-1/4" x 9" Single Bowl Farmhouse Sink & Faucet Kit with Drain
ECTRUF30179RFCC Crosstown® 18 Gauge Stainless Steel 35-7/8" x 20-1/4" x 9" Single Bowl Farmhouse Sink & Faucet Kit with Drain
ECTRUF30179RFCC Crosstown® 18 Gauge Stainless Steel 35-7/8" x 20-1/4" x 9" Single Bowl Farmhouse Sink & Faucet Kit with Drain
ECTRUF30179RFCC Crosstown® 18 Gauge Stainless Steel 35-7/8" x 20-1/4" x 9" Single Bowl Farmhouse Sink & Faucet Kit with Drain
    Elkay

    ECTRUF30179RFCC Crosstown® 18 Gauge Stainless Steel 35-7/8" x 20-1/4" x 9" Single Bowl Farmhouse Sink & Faucet Kit with Drain

    Crosstown® 18 Gauge Stainless Steel 35-7/8" x 20-1/4" x 9" Single Bowl Farmhouse Sink & Faucet Kit with Drain. Sink is handmade/fabricated from 18 gauge 304 Stainless Steel with a Polished Satin finish, Rear Right drain placement, and Full spray sides and bottom with Sides and Bottom pads.

    Compliance:

    • Massachusetts MA approved
    • ASME A112.19.3; ASME A112.18.1; ASME A112.18.2
    • NSF Standard 61
    • NSF Standard 372
    • CSA B45.4; CSA B125.1; CSA B125.2
    • cUPC
    • IPC Listed
    • NPCC Listed

    Features: 

    • FARMHOUSE DESIGN: Material extends to the front panel of the sink, adding a stylish design element to your kitchen. Compatible with standard farmhouse cabinet
    • SINGLE BOWL: Bowl gives you uninterrupted space for washing and stacking dishes or other household tasks
    • 18-GAUGE STAINLESS STEEL: Highest quality 18-gauge thickness and Type 304 stainless steel for lasting durability, performance and lustrous beauty
    • Sound Guard®: Pads and undercoating enhance sound-deadening performance for a quieter time at the sink
    • TIGHT CORNERS: Fresh, geometric design offers straight sidewalls and a flat bottom for a modern look and more usable space; easy to clean
    • OFFSET DRAIN: Drain placement provides more usable space on the bottom of the sink and in the cabinet below
    • EXTRA-DEEP BOWL: High-capacity bowl offers more room inside for stacking dishes, filling stockpots, and handling large baking sheets and roasters
    • CROSS BREAKS: Creased accent lines inside the bowl provide a professional appearance
    • DRAIN OPENING: Sink drain opening measures 3-1/2"
    • DISPOSAL READY: This sink has a drain that works with standard garbage disposals, if space allows
    • CABINET SIZE: Minimum cabinet size for this sink is 36"
    • KIT INCLUDES: ECTRUF30179R sink, LKAV2061CR faucet, LKDD deep strainer drain, care and cleaning kit; conveniently packaged together to save you time
    Specification
    • keywords: Crosstown, Farm house, rear drain, offset drain, off set drain, Apron Front
    Technical specification
    • Unique ref.ECTRUF30179RFCC
    • Product familySINK
    • Product groupCrosstown
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)9
    • Width (inches)20.25
    • Depth (inches)35.88
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)41
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States