Publish your products
EHS-18-SSX Elkay® Stainless Steel 18" x 14-1/2" x 11" 18 Gauge Hand Sink with Dual Side Splashes and Faucet
EHS-18-SSX Elkay® Stainless Steel 18" x 14-1/2" x 11" 18 Gauge Hand Sink with Dual Side Splashes and Faucet
    Elkay

    EHS-18-SSX Elkay® Stainless Steel 18" x 14-1/2" x 11" 18 Gauge Hand Sink with Dual Side Splashes and Faucet

    Stainless Steel 18" x 14-1/2" x 11" 18 Gauge Hand Sink with Dual Side Splashes and Faucet. Sink is manufactured from 18 gauge Stainless Steel with a #4 Finish finish, Center drain placement.

    Compliance:

    • cUPC
    • IPC listed
    • NPCC listed
    • MassachusettsMAapproved
    • ASME A112.19.3, ASME A112.18.1
    • NSFStandard61
    • NSFStandard372
    • CSA B45.4, CSA B125.1

    Features:

    • High-quality, 18-gauge, Type 3 stainless steel.
    • Dual-side splashes help keep surrounding areas free of water.
    • Lead-free faucet and strainer included with product.
    • NSF certified.
    • Full-length 6" backsplash.
    • 1-1/2" drain opening.
    Specification
    • Keywords: gauge hand sink with dual side, gauge hand sink with dual side undermount, kitchen gauge hand sink with dual side, stainless steel gauge hand sink with dual side, hand sink installation

    Technical specification
    • Unique ref.EHS-18-SSX
    • Product familyCIS
    • Product groupFood Service
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)11
    • Width (inches)14.5
    • Depth (inches)18
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)16
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States