Publish your products
LZSTL8WSLK Elkay ezH2O®  Bottle Filling Station & Versatile Bi-Level ADA Cooler Filtered Refrigerated Light Gray
LZSTL8WSLK Elkay ezH2O®  Bottle Filling Station & Versatile Bi-Level ADA Cooler Filtered Refrigerated Light Gray
LZSTL8WSLK Elkay ezH2O®  Bottle Filling Station & Versatile Bi-Level ADA Cooler Filtered Refrigerated Light Gray
LZSTL8WSLK Elkay ezH2O®  Bottle Filling Station & Versatile Bi-Level ADA Cooler Filtered Refrigerated Light Gray
    Elkay

    LZSTL8WSLK Elkay ezH2O® Bottle Filling Station & Versatile Bi-Level ADA Cooler Filtered Refrigerated Light Gray

    4.7 out of 5 stars4.7(7 reviews)

    LZSTL8WSLK Elkay ezH2O Bottle Filling Station & Versatile Bi-Level ADA Cooler, Filtered Refrigerated Light Gray

    Features: 

      • Touchless, sensor activation (bottle filler) designed for easy use; easy-to-operate push-bar activation (bubbler).
      • Hermetically sealed refrigeration system provides chilled water to satisfy thirst.
      • Fill rate is 1.1 GPM. Laminar flow provides clean fill with minimal splash.
      • Visual filter monitor with LED filter status indicator for when filter change is necessary.
      • The 3,000-gallon filter is certified to NSF 42 and 53 for lead, Class 1 particulate, chlorine, taste and odor reduction.
      • Green Ticker™ informs user of number of 20 oz. plastic water bottles saved from waste.
      • Key plastic components are manufactured with silver ion antimicrobial agent helping to provide clean, stain- and odor-free surfaces
      • Silver ion antimicrobial protection on key plastic components to inhibit the growth of mold and mildew.
      • Low-energy LED light encourages use, assists with filling dark bottles and illuminates in dark hallways.
      • One-box packaging so the cooler and bottle filler ship together.
      Specification
      • Keywords: lead reduction, reduces lead, lead removal, reduce lead, take out lead, lead free, no lead, low lead, leadfree, lead-free, NSF, NSF372, NSF 372, EZH20, EZH2O Bottle Filling Station, Versatile Bi-Level ADA Cooler, Filtered Refrigerated, Elkay ezH2O® Bottle Filling Station, cooler and bottle filling station, ADA compliant, reverse cooler, Versatile Bi-Level cooler, disposable plastic bottles, sensor activation, LED filter, sensor-activated bottle filler, Filter Monitor, stainless steel back panel, elkay lzstl8wslk, elkay high low drinking fountain, elkay water fountain manual, elkay bi level drinking fountain, high low drinking fountain with bottle filler, elkay lzstl8wslk spec sheet, Elkay water fountain with bottle filler, Elkay bi level water fountain, Elkay drinking fountain with bottle filler, hi-lo drinking fountain with bottle filler, Elkay high-low water fountain, Elkay hi-lo drinking fountain, bi-level drinking fountain, Elkay LZSTL8WSLK spec sheet, drinking fountain height ADA, Elkay EZH2O manual, water fountain Elkay, ADA fountain height, Elkay drinking fountain bottle filler, hand cooler, Elkay drinking fountain specs, Elkay EZSDWSLK, Elkay bottle refill station, Elkay LZSTL8WSSK, Elkay double drinking fountain, Elkay drinking water fountain, ADA height water fountain, wall mounted Elkay water fountain, ADA bottle filler height, Elkay water fountain bottle filler, Elkay drinking fountain repair manual, Elkay drinking fountain parts, ADA height drinking fountain, Elkay water cooler with bottle filler, Elkay double water fountain, Elkay bi level drinking fountain, Elkay drinking fountain pressure adjustment, Elkay drinking fountain installation, Elkay hi-low drinking fountain, ADA height for water fountain, Elkay water fountain no water coming out, Elkay with flexi-guard water fountain, ADA water fountain clearance, hi-low water fountain, ADA lead apron recommendations, drinking fountain clearance, Elkay water fountain parts, Elkay EZH2O parts, Elkay water fountain EZH2O, Elkay barrier free drinking fountain, hi-lo drinking fountain, Elkay recessed bottle filler, EZH2O Elkay, water bottle filler Elkay, Elkay EZH2O filter replacement, ADA drinking fountain clearance, Elkay bi level drinking fountain specs

      Technical specification
      • Unique ref.LZSTL8WSLK
      • Product familyBOTTLE FILLING STATION
      • Product groupEZ Family
      • TypeObject (single object)
      • Date of publishing2022-08-19
      • Edition number2
      • Height (inches)39.06
      • Width (inches)19
      • Depth (inches)36.75
      Related
      • Designed inUnited States
      • Weight Net (Lbs)88
      Classification
      • BIMobject CategorySanitary - Drinking fountains
      • Uniclass 2015 CodePr_40_20_87_24
      • Uniclass 2015 DescriptionDrinking fountains
      • CSI MasterFormat 2014 Code22 47 13
      • CSI MasterFormat 2014 TitleDrinking Fountains
      • OmniClass Number23-31 31 00
      • OmniClass TitleDrinking Fountains

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States