Publish your products
ELDSSF30279DBG Dart Canyon® Stainless Steel 29-7/8" x 27-1/4" x 9-5/8" 1-Hole Single Bowl Farmhouse Workstation Sink with 4-13/16" Deep Work Shelf
ELDSSF30279DBG Dart Canyon® Stainless Steel 29-7/8" x 27-1/4" x 9-5/8" 1-Hole Single Bowl Farmhouse Workstation Sink with 4-13/16" Deep Work Shelf
ELDSSF30279DBG Dart Canyon® Stainless Steel 29-7/8" x 27-1/4" x 9-5/8" 1-Hole Single Bowl Farmhouse Workstation Sink with 4-13/16" Deep Work Shelf
ELDSSF30279DBG Dart Canyon® Stainless Steel 29-7/8" x 27-1/4" x 9-5/8" 1-Hole Single Bowl Farmhouse Workstation Sink with 4-13/16" Deep Work Shelf
ELDSSF30279DBG Dart Canyon® Stainless Steel 29-7/8" x 27-1/4" x 9-5/8" 1-Hole Single Bowl Farmhouse Workstation Sink with 4-13/16" Deep Work Shelf
    Elkay

    ELDSSF30279DBG Dart Canyon® Stainless Steel 29-7/8" x 27-1/4" x 9-5/8" 1-Hole Single Bowl Farmhouse Workstation Sink with 4-13/16" Deep Work Shelf

    Dart Canyon® Stainless Steel 29-7/8" x 27-1/4" x 9-5/8" 1-Hole Single Bowl Farmhouse Workstation Sink with 4-13/16" Deep Work Shelf. Sink is handmade/fabricated from 16 gauge 304 Stainless Steel with a Polished Satin finish, Rear Center drain placement, and Full spray sides and bottom with Sides and Bottom pads.

    Compliance:

    • Massachusetts MA approved
    • ASME A112.19.3; ASME A112.18.2
    • CSA B45.4; CSA B125.2
    • cUPC
    • IPC Listed
    • NPCC Listed

    Features: 

    • WORK SHELF: Built-in shelf keeps kitchen tools like sponges and brushes within reach and out of sight. Shelf accommodates custom-sized accessories
    • FARMHOUSE DESIGN: Material extends to the front panel of the sink, adding a stylish design element to your kitchen
    • HIGH-CAPACITY BOWL: Raised work shelf at front of sink opens to extra-deep 9" bowl for room to stack dishes, fill stockpots and fit baking sheets
    • INCLUDED ACCESSORIES: Reversible grid functions as standard bottom grid, or, flip to elevate with work shelf. Complete with drain and drain cover
    • OPTIONAL ACCESSORIES: Cutting board and colanders are custom-sized to function with workstation sink and help provide everyday solutions for everyone
    • KIT INCLUDES: ELDSSF30279 sink, CTXBG2513R bottom grid, CTXDC0606 bottom grid drain cover, LKDD deep strainer drain; conveniently packaged together to save you time
    • ADA COMPLIANT: Product is ADA compliant when properly installed
    • ADA OFFSET DRAIN: Rear drain placement puts plumbing at the back, creating barrier-free space under the sink for wheelchair accessibility
    Specification
    • keywords: Farm house, rear drain, offset drain, off set drain, Apron Front, Work Station
    Technical specification
    • Unique ref.ELDSSF30279DBG
    • Product familySINK
    • Product groupCrosstown
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)9.64
    • Width (inches)27.25
    • Depth (inches)29.88
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)56
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit