Publish your products
ELGU251912PDGY0 Elkay Quartz Classic® 25" x 18-1/2" x 11-13/16" Undermount Laundry Sink with Perfect Drain® Dusk Gray
Elkay

ELGU251912PDGY0 Elkay Quartz Classic® 25" x 18-1/2" x 11-13/16" Undermount Laundry Sink with Perfect Drain® Dusk Gray

Elkay Quartz Classic 25" x 18-1/2" x 11-13/16", Undermount Laundry Sink with Perfect Drain, Dusk Gray
Specification
  • PERFECT DRAIN: Edgeless drain eliminates the gap around the drain for a cleaner, more hygienic sink; food and gunk go right down the drain.

    UNDERMOUNT INSTALLATION: Sink is installed beneath the countertop creating a seamless appearance between the sink and the countertop.

    SINGLE BOWL: Bowl gives you uninterrupted space for household tasks.

    EXTRA DEEP BOWL: High-capacity 12" bowl offers room inside for scrubbing stains from jerseys and cleaning paintbrushes after little masterpieces.

    EASY TO CLEAN & STAIN RESISTANT: Coordinate your sink color with your décor and style; washes clean with soapy water; food and liquid won't stain.

    IMPACT, HEAT & SCRATCH RESISTANT: Molded from fine quartz sand to resist banging, chipping and scratches; heat safe up to 535° Fahrenheit.

    HYGIENE PROTECTION: Material's ultrafine, nonporous structure means food and liquid won't stick to surface.

    QUIET: Material is naturally sound-deadening, minimizing sound and vibration for a quieter time at the sink.

    OFFSET DRAIN: Drain placement provides more usable space on the bottom of the sink and in the cabinet below.

    INCLUDES: One LKPDQ1CR Perfect Drain and strainer.
Technical specification
  • Unique ref.ELGU251912PDGY0
  • Product familySINK
  • Product groupQuartz Classic
  • TypeObject (single object)
  • Date of publishing2022-08-19
  • Edition number1
  • Height (inches)13.19
  • Width (inches)18.5
Related
  • Material mainQuartz
  • Manufactured inUnited States
  • Weight Net (Lbs)29.5
Classification
  • BIMobject CategoryKitchen - Sinks

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit