Publish your products
ELXRU13322 Quartz Luxe® 33" x 18-7/16" x 9-7/16" Single Bowl Undermount Sink
ELXRU13322 Quartz Luxe® 33" x 18-7/16" x 9-7/16" Single Bowl Undermount Sink
ELXRU13322 Quartz Luxe® 33" x 18-7/16" x 9-7/16" Single Bowl Undermount Sink
ELXRU13322 Quartz Luxe® 33" x 18-7/16" x 9-7/16" Single Bowl Undermount Sink
ELXRU13322 Quartz Luxe® 33" x 18-7/16" x 9-7/16" Single Bowl Undermount Sink
ELXRU13322 Quartz Luxe® 33" x 18-7/16" x 9-7/16" Single Bowl Undermount Sink
    Elkay

    ELXRU13322 Quartz Luxe® 33" x 18-7/16" x 9-7/16" Single Bowl Undermount Sink

    Quartz Luxe® 33" x 18-7/16" x 9-7/16" Single Bowl Undermount Sink. Proprietary manufacturing process that combines natural quartz with high performance UV-stable acrylic resins results in an impact resistant, nonporous and heat-, scratch-, stain- and fade-resistant surface. Naturally sound deadening and Rear Center drain placement.

    Compliance:

    • Massachusetts MA approved
    • CSA B45.5
    • cUpc listed
    • IPC listed
    • NPCC listed

    Features:

    • UNDERMOUNT INSTALLATION: Sink is installed beneath the countertop creating a seamless appearance between the sink and the countertop
    • SINGLE BOWL: Bowl gives you uninterrupted space for washing and stacking dishes or other household tasks
    • SUPERIOR STRENGTH: Made of natural quartz, the hardest component of granite, these durable sinks are impact resistant to your toughest sink tasks
    • QUIET: Material is naturally sound-deadening, minimizing sound and vibration for a quieter time at the sink
    • RICH COLOR, HEAT SAFE, EASY CLEAN: Match sink to your décor; vibrant color won't fade; heat safe to 535°F; wash with damp cloth and soapy water
    • HYGIENE PROTECTION: Rounded, microfine quartz particles allow for an ultrasmooth, nonporous surface that resists dirt, food and stains
    • OFFSET DRAIN: Drain placement provides more usable space on the bottom of the sink and in the cabinet below
    • EXTRA-DEEP BOWL: High-capacity bowl offers more room inside for stacking dishes, filling stockpots, and handling large baking sheets and roasters
    • DRAIN OPENING: Sink drain opening measures 3-1/2"
    • DISPOSAL READY: This sink has a drain that works with standard garbage disposals, if space allows
    • CABINET SIZE: Minimum cabinet size for this sink is 36"

    Technical specification
    • Unique ref.ELXRU13322FX0_CA0_CH0_CN0_PA0_SN0_SM0
    • Product familySINK
    • Product groupQuartz Classic
    • TypeObject (single object)
    • Date of publishing2026-03-03
    • Edition number1
    • Height (inches)9.43
    • Width (inches)18.46
    • Depth (inches)33
    Related
    • Material mainQuartz
    • Designed inUnited States
    • Weight Net (Lbs)33
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit