Publish your products
EWMA6020SACC Elkay Stainless Steel 60" x 20" x 8" Wall Hung Multiple Station Hand Wash Sink Kit w/Sensor Faucets + Grid Drain
EWMA6020SACC Elkay Stainless Steel 60" x 20" x 8" Wall Hung Multiple Station Hand Wash Sink Kit w/Sensor Faucets + Grid Drain
EWMA6020SACC Elkay Stainless Steel 60" x 20" x 8" Wall Hung Multiple Station Hand Wash Sink Kit w/Sensor Faucets + Grid Drain
    Elkay

    EWMA6020SACC Elkay Stainless Steel 60" x 20" x 8" Wall Hung Multiple Station Hand Wash Sink Kit w/Sensor Faucets + Grid Drain

    Stainless Steel 60" x 20" x 8" Wall Hung Multiple Station Hand Wash Sink Kit w/Sensor Faucets + Grid Drain. Sink is manufactured from 14-gauge 304 Stainless Steel with a Buffed Satin finish, Center drain placement.

    Compliance:

    • ASME A112.19.3/CSA B45.4 (Code Compliance Sinks)
    • ADA & ICC A117.1(Code Compliance Faucets)
    • ASME A112.18.1/CSA B125.1
    • NSF 372 (lead free)
    • NSF 61
    • ASME A112.18.2/CSA B125.2 (Code Compliance Accessories)

    Features:

    • 14-gauge, Type 304 stainless steel
    • 1/4" coved corners
    • 1-1/2" wide, inward-sloping top-channel rims with 2" flat front apron
    • 10" high, full-length backsplash
    • Square rim corners
    • 3-1/2" drain opening
    • Exposed surfaces are blended by hand to a uniform lustrous finish
    • Furnished with wall hanger and stainless steel support brackets
    Specification
    • Keywords: Multiple station, Wash sink, Lead free, no lead, low lead, leadfree, lead-free, NSF, NSF372, NSF 372, lead

    Technical specification
    • Unique ref.EWMA6020SACC
    • Product familyCIS
    • Product groupHandwash & Lavatory
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)25.75
    • Width (inches)20
    • Depth (inches)60
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)114
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit