Publish your products
EWSF13022T Stainless Steel 30" x 22" x 27" Wall Hung ADA Sink Enviro Kit with Eyewash + Faucet + Drain + Mixing Valve
EWSF13022T Stainless Steel 30" x 22" x 27" Wall Hung ADA Sink Enviro Kit with Eyewash + Faucet + Drain + Mixing Valve
    Elkay

    EWSF13022T Stainless Steel 30" x 22" x 27" Wall Hung ADA Sink Enviro Kit with Eyewash + Faucet + Drain + Mixing Valve

    Stainless Steel 24" x 22" x 27" Wall Hung ADA Sink Enviro Kit with Eyewash + Faucet + Drain + Mixing Valve + Bluetooth. Sink is manufactured from 14 gauge 304 Stainless Steel with a Brushed finish, Rear Center drain placement.

    Compliance:

    • ASME A112.19.3/CSA B45.4
    • ADA & ICC A117.1

    Faucet: 

    • NSF 372 (lead free)
    • ASME A112.18.1/CSA B125.1
    • NSF 61 (Q≤1)

    Accessory: 

    • ASME A112.18.2/CSA B125.2
    • ASSE 1069
    • ASSE 1070
    • ASSE 1017
    • NSF 372 (lead free)

    Features

    • Kit includes fabricated sink, one ZG6922-FC1.5-TMV-1 Zurn AquaSense® hydropower sensor faucet, and one 3-1/2" J35SSF drain
    • Zurn Hydro•X Power® technology delivers sustainable performance by providing renewable, uninterrupted hydropower designed to last the life of the facility
    • Uses Zurn EZ Gear technology with a gear-driven ceramic cartridge that resists buildup, outlasts solenoids, and delivers soft-close operation that eliminates water hammer
    • Plain end spout with 1.5 GPM flow control to help mitigate the risk of waterborne pathogens
    • Improve temperature control, prevent scalding, and reach pre-set temperatures with included thermostatic mixing valve
    • 14-gauge, Type 304 stainless steel
    • Eye Wash Station
    • Product is ADA compliant when properly installed
    • 4.5" high, full-length backsplash
    • 3-1/2" drain opening
    • Furnished with wall hanger and stainless steel support brackets
    Specification
    • keywords: eye wash, lead reduction, reduces lead, lead removal, reduce lead, take out lead, lead free, no lead, low lead, leadfree, lead-free, NSF372, NSF 372, NSF, Lead
    Technical specification
    • Unique ref.EWSF13022T
    • Product familySINK
    • Product groupSpecialty
    • TypeObject (single object)
    • Date of publishing2026-05-18
    • Edition number1
    • Height (inches)37
    • Width (inches)22
    • Depth (inches)30
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)135
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit