Publish your products
LZSTL8WSBPRO Family Elkay Pro Filtration™ Bottle Filling Station & Bi-Level ADA Cooler Refrigerated Black Stainless
LZSTL8WSBPRO Family Elkay Pro Filtration™ Bottle Filling Station & Bi-Level ADA Cooler Refrigerated Black Stainless
LZSTL8WSBPRO Family Elkay Pro Filtration™ Bottle Filling Station & Bi-Level ADA Cooler Refrigerated Black Stainless
LZSTL8WSBPRO Family Elkay Pro Filtration™ Bottle Filling Station & Bi-Level ADA Cooler Refrigerated Black Stainless
LZSTL8WSBPRO Family Elkay Pro Filtration™ Bottle Filling Station & Bi-Level ADA Cooler Refrigerated Black Stainless
LZSTL8WSBPRO Family Elkay Pro Filtration™ Bottle Filling Station & Bi-Level ADA Cooler Refrigerated Black Stainless
    Elkay

    LZSTL8WSBPRO Family Elkay Pro Filtration™ Bottle Filling Station & Bi-Level ADA Cooler Refrigerated Black Stainless

    Elkay Pro Filtration™ Bottle Filling Station & Bi-Level ADA Cooler Refrig Ultra-Capacity Lead Reduction BK. Chilling Capacity of 8.0 GPH (gallons per hour) of 50 F drinking water, based on 80 F inlet water and 90 F ambient, per ASHRAE 18 testing. Features shall include Antimicrobial*, Automatic Filter Status Reset, Energy Savings, Filtered, Green Ticker™, Hands Free, Laminar Flow, Real Drain, Visual Filter Monitor, Alcove Light, Pro Filtration System, Top Mount Quick Filter Change, Stainless Steel Alcove, Automatic Filter Flush. Furnished with Flexi-Guard ® Safety Bubbler. Electronic Bottle Filler Sensor with Electronic Front and Side Bubbler Pushbar activation. Product shall be Wall Mount (On Wall), for Indoor applications, serving 2 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.

    Compliance:

    • ADA & ICC A117.1
    • ASME A112.19.3/CSA B45.4
    • CAN/CSA C22.2 No. 120
    • FCC & ISED
    • NSF/ANSI 42, 53, 61 (Q≤1), 372 (lead free), & 401
    • UL 399

    Features:

    • Certified Filtration: Certified by IAPMO R&T to NSF/ANSI 42, 53 and 401 to reduce lead, microplastics, cysts, asbestos, turbidity, particulate class 1, chlorine, and taste and odor, and to NSF/ANSI/CAN 372 for lead free compliance. FLP4 Filter also available for *Total PFAS reduction (*Total PFAS as defined by NSF/ANSI 53)
    • Top-Access Filter Replacement: Change filters in seconds from the top- minimizing maintenance time and system disruption
    • High Capacity Filtration: Delivers filter life capacity that exceeds industry standards, with options up to 20,000 gallons- extending uptime and reducing filter changeouts
    • Smart Connected: Remotely track filter status, anticipate maintenance, flush the unit, and monitor bottles saved for sustainability insights
    • Automated Filter Startup: Recognizes new filters, automatically resets status lights, and flushes the waterway- reducing installation time and labor
    • Filter Life Monitoring: Blue LCD display shows remaining filter capacity at a glance- helping teams stay ahead of maintenance and avoid unplanned downtime


    Get in contact with Elkay

    Specification
    • Keywords: ezh20, bottle filler, next gen, lead reduction, reduces lead, reduce lead, take out lead, no lead, low lead, leadfree, NSF, NSF372, NSF 372, EZH20, Elkay EZH2O manual, Elkay drinking fountain parts diagram, Elkay EZH2O replacement filter, Elkay drinking fountain specs, ADA light, Elkay bottle filler filter reset, Elkay drinking fountain repair manual, Elkay drinking fountain parts, Elkay filter reset, Elkay bi level water fountain, drinking fountain with bottle filler filter replacement, Elkay bottle filler station, Elkay double drinking fountain, water cooler with bottle filler, bi level drinking fountain, Elkay hi-low drinking fountain, Elkay bottle filler parts, Elkay water fountain parts diagram, Elkay drinking fountain filter replacement, Elkay water fountain repair, Elkay water fountain parts, Elkay EZH2O parts, Elkay EZH2O filter change, Elkay water fountain filters, Elkay EZH2O filter, filter for Elkay water fountain, Elkay water fountain filter replacement, Elkay water fountain troubleshooting, Elkay EZH2O filter replacement, Elkay water fountains parts, Elkay drinking fountain cartridge, Elkay EZH2O filter change, Elkay drinking fountain filter reset, Elkay bottle filler filter replacement, Elkay high-low drinking fountain specs, Elkay EZH2O troubleshooting, Elkay EZH2O water filter, Elkay drinking fountain troubleshooting, Elkay water fountain installation, Elkay bottle filler parts diagram, how to reset Elkay water filter light, Elkay EZH2O sensor not working, Elkay water fountain filter cooler filter, Elkay EZH2O reset filter, Elkay bottle filler filter, Elkay hi-low drinking fountain specs, Elkay water filter replacement, Elkay drinking fountain filter, Elkay water fountain specs, Elkay EZH2O filter replacement, Elkay EZH2O filter

    Technical specification
    • Unique ref.LZSTL8WSBPRO
    • Product familyBOTTLE FILLING STATION
    • Product groupEZ Family
    • TypeObject (single object)
    • Date of publishing2025-03-20
    • Edition number1
    • Height (inches)39.52
    • Width (inches)19
    • Depth (inches)36.75
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)89
    Classification
    • BIMobject CategorySanitary - Drinking fountains
    • Uniclass 2015 CodePr_40_20_87_24
    • Uniclass 2015 DescriptionDrinking fountains
    • CSI MasterFormat 2014 Code22 47 00
    • CSI MasterFormat 2014 TitleDrinking Fountains and Water Coolers
    • OmniClass Number23-31 31 00
    • OmniClass TitleDrinking Fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit