Publish your products
SS8248 Sturdibilt® Stainless Steel 51" x 27-1/2" x 14" Floor Mount Double Compartment Scullery Sink
SS8248 Sturdibilt® Stainless Steel 51" x 27-1/2" x 14" Floor Mount Double Compartment Scullery Sink
    Elkay

    SS8248 Sturdibilt® Stainless Steel 51" x 27-1/2" x 14" Floor Mount Double Compartment Scullery Sink

    Sturdibilt® Stainless Steel 51" x 27-1/2" x 14" Floor Mount Double Compartment Scullery Sink. Sink is manufactured from 14 gauge 304 Stainless Steel with a Buffed Satin finish, Center drain placement. Sinks supported by (4) 16 gauge stainless steel, 1-5/8” O.D. tubular legs with bullet shaped feet adjustable up to 1”.

    Compliance:

    • Massachusetts MA approved
    • ASME A112.19.3
    • CSA B45.4
    • cUPC listed
    • IPC listed
    • NPCC listed
    • NPCC listed

    Features: 

    • 14-gauge, Type 304 stainless steel
    • Square corner welded compartment construction
    • Distinctive channel rim design with 2" apron minimizes spillover
    • 14" deep compartments
    • 8" high, full-length backsplash with 45-degree slope to resist grime
    • Sink compartments pitched to drain
    • 3-1/2" drain opening
    • Sink polished to a uniform lustrous satin finish
    • Sink supported on (4) LK251 stainless steel adjustable tubular legs
    • 1-5/8" OD with up to 1" adjustable bullet-shaped stainless steel feet
    Specification
    • key words: Sturdibilt, Scullery
    Technical specification
    • Unique ref.SS8248
    • Product familySINK
    • Product groupSpecialty
    • TypeObject (single object)
    • Date of publishing2026-06-08
    • Edition number1
    • Height (inches)44
    • Width (inches)27.5
    • Depth (inches)51
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)111
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit