Publish your products
PLUS single socket-outlet with integrated timer PW RAL9010
PLUS single socket-outlet with integrated timer PW RAL9010
PLUS single socket-outlet with integrated timer PW RAL9010
    ELKO

    PLUS single socket-outlet with integrated timer PW RAL9010

    Timer with 1-way socket in the same unit. For flush mounting in standard device box. In a standard 45mm device box, the socket protrudes, but in a 60mm deep box, the socket part is also completely recessed. Adjustable times 15min, 30min, 1hr, 2hr, 4hr, 8hr. With an extra push button you can control the timer from an external location. Colour: Polar white.

    Specification
    • E-nr. 1897977 Spänning: 250V, 50Hz. Resistiv last: 8A. Induktiv last: 8A cos phi=0,6. Kapacitiv last: 8A, 40mF. Märkeffekt glödlampor: 1840W. Märkeffekt halogenlampor: 1500W. Märkeffekt motorlast: 1000W. Kortslutningsskydd: smältsäkring T8H. Överlast- och temp skydd: Elektroniskt. Inställbara tider: 15min, 30min, 1tim, 2tim, 4tim, 8tim.
    Technical specification
    • Unique ref.EKO04457
    • Product familyPLUS
    • Product groupOutlets
    • TypeObject (single object)
    • Date of publishing2021-06-09
    • Edition number1
    • Height (mm)86
    • Width (mm)86
    • Depth (mm)40
    Related
    • Material mainPlastic
    • Designed inNorway
    • Weight Net (Kg)0.18
    Classification
    • BIMobject CategoryElectrical - Outlets & Sockets
    • IFC classificationOutlet
    • ETIM CodeEC001594
    • ETIM NameTime switch for domestic switching devices
    • Uniclass 2015 CodePr_65_72_97_84
    • Uniclass 2015 DescriptionStandard socket outlets
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL

    Region availability

    Europe
    Finland
    Norway
    Sweden