Publish your products
PLUS double socket-outlet screw/screwless PW RAL9010
PLUS double socket-outlet screw/screwless PW RAL9010
PLUS double socket-outlet screw/screwless PW RAL9010
    ELKO

    PLUS double socket-outlet screw/screwless PW RAL9010

    Double socket outlet PLUS flush mounting. The socket has double screw connections per phase. Mounting diam 60mm. Cover plate and frame of halogen free thermoplastic. Comes complete with frame. Fastening claws can be ordered separately. Mounting depth 31mm. Color: Polar white RAL 9010. 

    Specification
    • E-nr. 1848186  

      230V, 50Hz, 16A

      Uttag PLUS 2-vägs 16A 250V med snabbanslutning infällt med jord. Fjällvit

    Technical specification
    • Unique ref.EKO05292
    • Product familyPLUS
    • Product groupOutlets
    • TypeObject (single object)
    • Date of publishing2021-06-09
    • Edition number1
    • Height (mm)107
    • Width (mm)115
    • Depth (mm)26
    Related
    • Material mainPlastic
    • Designed inNorway
    • Weight Net (Kg)0.54
    Classification
    • BIMobject CategoryElectrical - Outlets & Sockets
    • IFC classificationOutlet
    • ETIM CodeEC000125
    • ETIM NameSocket outlet
    • Uniclass 2015 CodePr_65_72_97_84
    • Uniclass 2015 DescriptionStandard socket outlets
    • OmniClass Number23-35 31 00
    • OmniClass TitleElectrical Power Distribution Devices
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL

    Region availability

    Europe
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit