Publish your products
EDA - Double-action space-saving folding door waterproof
ellipse

EDA - Double-action space-saving folding door waterproof

3.9 out of 5 stars3.9(8 reviews)

Double Action folding inner door with reduced travel to resolve radius contradictions. It can be opened by pushing or pulling in both directions. It is only available as a door unit with wooden or metal frames in four finishes: pre-painted honeycomb, pre-painted solid core, laminate or watercolour (water-repellent compact laminate). The seal between the leaves is anti-finger pinch. It was designed for RMCs.

Specification
  • Door folding on itself 2/3-1/3 on frame free bay

Technical specification
  • Unique ref.EDA
  • Product familyPorte Pliante
  • Product groupAquarelle
  • TypeObject (single object)
  • Date of publishing2019-03-27
  • Edition number1
  • Depth (mm)40
Related
  • Material mainWood
  • Material secondaryLaminate
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryDoors - Folding Doors
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 35 13
  • CSI MasterFormat 2014 TitleFolding Doors
  • OmniClass Number23-17 11 15 27
  • OmniClass TitleFolding Wood Doors
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Region availability

Europe
France