Publish your products
111 Navy® Chair
111 Navy® Chair
111 Navy® Chair
    emeco

    111 Navy® Chair

    3.1 out of 5 stars3.1(11 reviews)
    Coca-Cola and Emeco collaborated to solve an environmental problem by upcycling consumer waste into a sustainable, timeless, classic chair. Made of 111 recycled PET plastic bottles, the 111 Navy Chair is a story of innovation.
    Specification
      • Material: 65% Recycled PET, 35% Glass Fiber
      • Warranty: 5 Year Warranty
      • Strength & Stability Test: ANSI/BIFMA X5.1
      • Fire Retardant: Certified Acc. to CAL133
      • VOC Emissions Test: ANSI/BIFMA M7.1
      • Outdoor Use: 2 Year Warranty for Red, Snow White and Flint Gray
      • Standard Glides: Lexan plastic glides
    Technical specification
    • Unique ref.111
    • Product familyFurniture
    • Product groupChair
    • TypeObject (single object)
    • Date of publishing2012-12-09
    • Edition number1
    • Height (mm)860
    • Width (mm)390
    • Depth (mm)500
    Related
    • Material mainPolyethylene
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Kg)5.4
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States