Publish your products

Canaletto hydronic towel warmer

Canaletto hydronic towel warmer
    Emmeti SPA

    Canaletto hydronic towel warmer

    2.8 out of 5 stars2.8(5 reviews)
    Trendy object with a captivating and original style. Emmeti with its innovative and design towel warmers is the first choice for those looking for valuable and customizable termodesign. The combination of innovative technologies for heat emission and trendy ideas confirms that Emmeti products are first choice even for the most demanding customers. Canaletto radiators offer a large space for hanging and drying clothes and towels. Elegance in the smallest details that guarantees a sophisticated interior design. Available in white and chrome.
    Specification
    • Heated radiator (towel warmer) with straight horizontal tubes with circular section.
      Construction in brazed and powder-coated steel, white RAL 9016 or chrome finish.
      Complies with EN 442-1.
      Horizontal pipes: Ø 22 mm
      Vertical pipes: D-shaped profile, 40 x 30 mm
      Supplied complete with wall fixing kit, breather plug and blind cap.

      Technical data:
      Hydraulic connections: nr. 4 measures ½ "F
      Maximum working temperature: 110 ° C
      Maximum working pressure: 10 bar.

    Technical specification
    • Unique ref.Canaletto_Hydronic
    • Product familyTowels warmers
    • Product groupCanaletto
    • TypeObject (single object)
    • Date of publishing2019-11-06
    • Edition number1
    Related
    • Material mainSteel
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryHVAC - Heaters
    • UNSPSC nameRadiators
    • UNSPSC code40101801
    • Uniclass 2015 CodePr_70_60_36_73
    • Uniclass 2015 DescriptionRadiators

    Region availability

    Europe
    Italy