VMC unit, double flow, with heart recovery, recessed for horizontal ceiling installation RECUPERA SLIM A-110
Mechanical controlled ventilation unit (VMC), double flow, with heart recovery, built-in for horizontal ceiling installation, AUTOMATIC version.
Structure in galvanized sheet, powder-coated in RAL 9010 color, with thermal and acoustic insulation in expanded polypropylene.
Fans (room air inlet and exhaust air expulsion) with EC "brushless" motor, with very high efficiency and equipped with thermal protection and fan, centrifugal type with backward blades, dynamically balanced. Silent operation.
High efficiency heat exchanger, cross flow, in counterflow.
N ° 2 filters (external air intake and room air intake), G4 filtration efficiency class, easily removable.
External air intake filter class F7 efficiency on request.
Automatic antifreeze protection, to prevent the formation of ice on the inlet side of the exchanger.
Two condensate drain holes, for use depending on the season.
Integrated by-pass for "free cooling" operation, during the summer season, with automatic activation.
Setting the maximum speed using a special selector (7 levels).
Multi-function control supplied:
- Setting and selection of 3 speeds
- Boost function
- Holiday and Night Mode
- Free cooling operation (automatic by-pass)
- Flow balancing
- Dirty filter maintenance indicator and fault indication
- Operating hours counter
- Predisposition, through voltage free contacts, for connection to remote environment sensors such as SEIRxx, SEHRxx, SECO2W
- Analog input 0-10 V, Slave, for connection to any home automation system
- Ready for Boost mode activation via remote contact
- Pre or Post heating battery check
Technical data in accordance with EU Regulation n. 1254/2014:
- Maximum air flow (100%): 177 mc / h
- Useful static pressure (100%): 100 Pa
- Power supply 230 V - 50 Hz 1 ~
- Maximum absorbed electrical power 95 W
- Degree of protection IPX2
- Specific energy consumption class: B (with manual control); A (with centralized or local control)
- Reference flow 34 l / s
- Thermal efficiency of heart recovery 82%
- Sound power level: 50 dB (A)
- Operating ambient temperature: 0 to 40 ° C
- Dimensions LxHxS: 536x906x269 mm
- Air intakes: De 125 mm
- Weight 18.5 kg
Region availability
| Europe |
|---|
Italy |