Thermostatic head Sensor for Full thermostatizable valve.
Costruction:
- ABS control knob white RAL 9003
- Basket in reinforced PA 6.6
- Thermostatic sensor with fluid expansion
- Ring in spring steel
- Spindle in natural acetalyc resin (POM)
- Spring in nickel steel class D UNI 3823
- Rod in natural acetalyc resin (POM)
- Base in reinforced PA 6.6
- Pin for limiting temperature blue and red in acetalyc resin (POM)
- Fastening ring nut M30x1,5 made of brass TN UNI EN 12164 CW614N nickel finish
Technical data of connection between Sensor Thermostatic head and Full thermostatisable and thermostatic valves:
- Maximum operating temperature:10 bar
- Maximum differential pressure: 1 bar
- Influence of differential pressure: 0,3 k
- Maximum ambient temperature: 40 °C
- Maximum water temperature: 100 °C
- Maximum storage temperature: -10 ÷ +50 °C
- Range of regulation: 7 ÷ 28 °C
- Nominal climb: 0,22 mm/k
- Hysteresis: 0,6 k
- Antifreeze action: 7 °C
- Nominal rating straight valves: 125 l/h
- Nominal rating right-angle valves: 130 l/h
- Autority: 0,88
- Influence water temperature: 1 k
- Time of reaction: 25 minutes