Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
emmeti/products/e9d6f859-7507-48bf-9179-a75d939d5d84
Home
Categories
HVAC
Mechanical Ventilation
Distribution plenum, 1 inlet DN 150 - 10 outlets DN 75 rear coupling
Unavailable in United States
Emmeti SPA
Follow
Distribution plenum, 1 inlet DN 150 - 10 outlets DN 75 rear coupling
Distribution plenum in galvanized sheet with sound-absorbing mat, composed of 1 DN 150 inlet and 10 outlet DN 75 rear outlets.
Download
Technical specification
Technical specification
Unique ref.
vmc_plenum_07815780
Product family
VMC
Product group
Plenum & Terminals
Type
Object (single object)
Date of publishing
2018-01-19
Edition number
1
Height (mm)
248
Width (mm)
605
Depth (mm)
478
Links
Links
Product url
https://efrdoc.com/PP_VMC_Plenum_07815780_EN
Related
Related
Material main
Sheet metal
Material secondary
Plastic
Designed in
Italy
Manufactured in
Italy
Classification
Classification
BIMobject Category
HVAC - Mechanical Ventilation
UNSPSC name
Air circulation and parts and accessories
UNSPSC code
401016
Uniclass 2015 Code
Ss_65
Uniclass 2015 Description
Ventilation and air conditioning systems
OmniClass Number
23-33 00 00
OmniClass Title
HVAC Specific Products and Equipment
CSI UniFormat II Code
D3090
CSI UniFormat II Title
Other HVAC Systems & Equipment
Region availability
Europe
Italy
Similar products
Emmeti SPA
Fancoil SILENCE ETWW THINW-010
Download
Emmeti SPA
Metalbox Plus manifold cabinet
Download
Emmeti SPA
Recupera DRY-500
Download
Emmeti SPA
Fancoil Silence MV - AF
Download
Emmeti SPA
Fancoil SILENCE ETM THIN-010
Download
Emmeti SPA
Fancoil SILENCE EGWW
4.5
(
27
)
Download