Publish your products
Plenum in galvanised sheet metal 200 x 200 mm, 1 x DN 150 rear coupling, for combinations with nozzle with membrane
Emmeti SPA

Plenum in galvanised sheet metal 200 x 200 mm, 1 x DN 150 rear coupling, for combinations with nozzle with membrane

Square plenum, of inlet or extraction, in galvanized steel sheet, measuring 200 x 200 mm. Provided for combination with square inlet or outlet nozzle, DN 150. 1 rear coupling DN 125
Technical specification
  • Unique ref.vmc_plenum_07815818
  • Product familyVMC
  • Product groupPlenum & Terminals
  • TypeObject (single object)
  • Date of publishing2018-01-19
  • Edition number1
  • Height (mm)200
  • Width (mm)200
  • Depth (mm)166
Related
  • Material mainSheet metal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • UNSPSC nameAir circulation and parts and accessories
  • UNSPSC code401016
  • Uniclass 2015 CodeSs_65
  • Uniclass 2015 DescriptionVentilation and air conditioning systems
  • OmniClass Number23-33 00 00
  • OmniClass TitleHVAC Specific Products and Equipment
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

Europe
Italy