This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Absolute Evo Double

Unique ref.: Sliding_Door_Absolute_Evo_Double
Brand: Ermetika
Product family: Flush doors
Product group: Absolute Evo
Date of publishing: 2018-07-18
Edition number: 1
Type: Showcase (model)
Download (1)

Minimal and chic, Ermetika’s Absolute double is just like the Absolute single also without any jambs or architraves.
It is the ideal solution for large spaces where minimal interiors are required: your room with elegance.

MAIN FEATURES

  • Galvanized zinc-coated metal sheets DX51 Z100, 0.7 mm thick.
  • 2 mm galvanised metal mesh for plaster version
  • Anodized aluminium rail.
  • 100 Kg track kit guaranteed for 100.000 cycles


Material main: Sheet metal
Material secondary: Aluminium
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Doors - Sliding
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23-77
Uniclass 2.0 Description: Sliding Door And Partition Sets
Uniclass 2015 Code: Ss_25_30_20_77
Uniclass 2015 Description: Sliding doorset systems
NBS Reference Code: 59-23-77
NBS Reference Description: Sliding Door And Partition Sets
CSI MasterFormat 2014 Code: 08 14 73
CSI MasterFormat 2014 Title: Sliding Wood Doors
CSI UniFormat II Code: C1020
CSI UniFormat II Title: Interior Doors
This product is available in:
Africa
  • Morocco
  • Tunisia
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Israel
  • Turkey
Oceania
  • Australia

BIMobject SEEK Properties

Doors - Sliding

Name Value
Glazing Thickness 8 mm — 12 mm
Material - Core wood
Thickness 40 mm
Wall Type plaster ; plasterboard

BIMobject®