Publish your products
Tork PeakServe® Automatic Continuous™ Paper Hand Towel Dispenser White H5
Tork PeakServe® Automatic Continuous™ Paper Hand Towel Dispenser White H5
Tork PeakServe® Automatic Continuous™ Paper Hand Towel Dispenser White H5
Tork PeakServe® Automatic Continuous™ Paper Hand Towel Dispenser White H5
Tork PeakServe® Automatic Continuous™ Paper Hand Towel Dispenser White H5
    Archived

    Tork PeakServe® Automatic Continuous™ Paper Hand Towel Dispenser White H5

    Tork PeakServe Automatic dispenser is the latest innovation designed for high-traffic washrooms where staff needs to maximize cleaning time and maintain a good flow of people. It offers the longest battery lifetime* and dispenses in less than a second, time after time. Compatible with Tork PeakServe® Continuous™ hand towels, the system has a very high capacity of 1230 towels. The compressed refills are fast to load, can be topped up at any time and are easy to store and transport, enabling staff to focus on cleaning, not refilling. *Compared to Georgia Pacific enMotion 10 dispenses 150 rolls per battery set (144,000 10-inch towels) and Kimberly-Clark Icon dispenses 150,000 towels. Tork PeakServe Automatic dispenses at least 500,000 paper hand towels per battery set using refill article 105065.

    • Extra slim design: Attractive and space saving
    • High capacity: less maintenance and reduced risk of paper shortage
    • Top up with hand towels when it suits you. More flexibility means more time to clean
    Specification

    Technical specification
    • Unique ref.552540
    • Product familyElevation
    • Product groupHand wiping
    • TypeObject (single object)
    • Date of publishing2025-10-27
    • Edition number1
    • Height (mm)645
    • Width (mm)379
    • Depth (mm)100
    Related
    • Designed inSweden
    • Manufactured inPoland
    • Weight Net (Kg)4223
    Classification
    • BIMobject CategorySanitary - Dispensers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit