Publish your products
Tork Twin Coreless Mid-size Toilet Roll Dispenser, White
Tork Twin Coreless Mid-size Toilet Roll Dispenser, White
Tork Twin Coreless Mid-size Toilet Roll Dispenser, White

    Tork Twin Coreless Mid-size Toilet Roll Dispenser, White

    The Tork Twin Coreless Mid-size Toilet Roll Dispenser is ideal for medium to high traffic washrooms with a high focus on guest satisfaction. It ensures high efficiency and that toilet paper is always available for guests by holding up to nine times more paper than two conventional toilet rolls.
    Technical specification
    • Unique ref.558040
    • Product familyElevation
    • Product groupToilet Tissue
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (mm)207
    • Width (mm)360
    • Depth (mm)130
    Related
    • Material mainABS
    • Designed inSweden
    • Manufactured inPoland
    • Weight Net (Kg)1.06
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_70_22_90
    • Uniclass 2015 DescriptionToilet paper dispensers
    • OmniClass Number23-21 43 15 31
    • OmniClass TitleToilet Tissue Dispensers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit