Publish your products
Tork Matic® Paper Hand Towel Roll Dispenser Stainless Steel H1
Tork Matic® Paper Hand Towel Roll Dispenser Stainless Steel H1
Tork Matic® Paper Hand Towel Roll Dispenser Stainless Steel H1

    Tork Matic® Paper Hand Towel Roll Dispenser Stainless Steel H1

    The new Tork Counter Mount Foam Soap Dispenser makes service efficient, delivers a high-quality restroom experience, and is a more sustainable option. The dispenser features a 6ft long hose, permitting flexible placement. Whether placed under the counter, on the wall or in the storage closet, the easy-access front load dispenser allows for easy refilling. The Tork Counter Mount Foam Soap Dispenser is compatible with the Tork Hand Washing Foam Soap 2L bottle. This refill bottle features a tamper resistant pump and is designed for easy gripping. The Tork Counter Mount Foam Soap Dispenser is designed for high traffic restrooms, serving up to 2,650 visitors*. The Tork Counter Mount’s chrome faucet is aesthetically pleasing to any restroom environment, fixtures and other Tork hygiene products To prevent direct contact to the surface, this dispenser system is sensor driven for touch-free hand hygiene. The Tork Counter Mount Foam Soap Dispenser System is compatible with Tork Vision Cleaning—a data driven service to help meet your facility cleaning needs and help to optimize efficiency. The Tork Counter Mount stays primed, ready for use for soap on demand. Tailor the needs of your facility and minimize waste with the adjustable dose size feature. The dispenser produces a luxurious dense and pillowy foam reducing up to 50% consumption. ** The Tork Counter Mount Foam Soap Dispenser can be powered by 4 D Cell batteries (not included) or an AC Adapter/Plug (Sold sepeartley). The LED light embedded in the faucet helps indicate when maintenance is needed. *Based on .5mL dose size and an average 1.5 doses per visitor  **Based on dose size of Tork Foam Soap .05mL dose vs. Tork Liquid Soap 1mL dose
    Technical specification
    • Unique ref.461022
    • Product familyImage Line
    • Product groupHand Towel Roll
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (inches)26.97
    • Width (inches)17.64
    • Depth (inches)7.87
    Related
    • Material mainStainless steel
    • Material secondaryPlastic
    • Designed inSweden
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_70_22_62
    • Uniclass 2015 DescriptionPaper towel dispensers
    • OmniClass Number23-21 43 15 25
    • OmniClass TitlePaper Towel Dispensers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States