Publish your products
Tork PeakServe® Large Recessed Cabinet Paper Hand Towel Adapter H5
Tork PeakServe® Large Recessed Cabinet Paper Hand Towel Adapter H5
Tork PeakServe® Large Recessed Cabinet Paper Hand Towel Adapter H5
Tork PeakServe® Large Recessed Cabinet Paper Hand Towel Adapter H5

    Tork PeakServe® Large Recessed Cabinet Paper Hand Towel Adapter H5

    Tork PeakServe®: the latest innovation designed for high-traffic washrooms where staff needs to maximize cleaning time and maintain a good flow of people. Compatible with Tork PeakServe® Continuous™ hand towels, the system has a very high capacity of 1230 towels, which can be dispensed quickly and without interruption to keep the flow. The compressed refills are fast to fill, can be topped up at any time and are easy to store and transport, enabling staff to focus on cleaning, not refilling.
    Technical specification
    • Unique ref.552522
    • Product familyElevation
    • Product groupContinuous Hand Towels
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (inches)3.8
    • Width (inches)14.37
    • Depth (inches)20.43
    Related
    • Material mainPlastic
    • Designed inSweden
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationSanitary Terminal

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit