Publish your products
Tork Mechanical Hand Towel Roll Dispenser, White
Tork Mechanical Hand Towel Roll Dispenser, White
Tork Mechanical Hand Towel Roll Dispenser, White

    Tork Mechanical Hand Towel Roll Dispenser, White

    Tork Mechanical Hand Towel Roll Dispenser is designed to last in busy restrooms and gives reliability you could count on. Durable and easy to maintain, it delivers a hygienic dispensing experience. It reduces consumption with one at a time consumption and accommodates a variety of 7.5 inch controlled roll towels. The dispenser is available in white and black. - Reduces waste and save money with hygienic, one-at-a time dispensing. - Serves more customers, with fewer change-out due to high capacity towel options. - Easy to load with a translucent cover for quick refilling checks - Guaranteed to run well over 360 000 hand dries, saving you time, money and hassle (Hand dries based on Essity’s internal lab testing.)
    Technical specification
    • Unique ref.772720
    • Product familyPlastic
    • Product groupHand Towel
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (inches)16.5
    • Width (inches)12.3
    • Depth (inches)9.4
    Related
    • Material mainPlastic
    • Material secondaryPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)10
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_70_22_62
    • Uniclass 2015 DescriptionPaper towel dispensers
    • OmniClass Number23-21 43 15 25
    • OmniClass TitlePaper Towel Dispensers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit