Publish your products
Jack outdoor sofa - varnished teak - black - Mocha fabric - 3+ seater - 265x90x74 cm
Jack outdoor sofa - varnished teak - black - Mocha fabric - 3+ seater - 265x90x74 cm
Jack outdoor sofa - varnished teak - black - Mocha fabric - 3+ seater - 265x90x74 cm
    Ethnicraft

    Jack outdoor sofa - varnished teak - black - Mocha fabric - 3+ seater - 265x90x74 cm

    Alluring from every angle, luxuriant shapes and curves form the basis of the Jack collection. Featuring upholstery woven in Belgium, the Jack offers clean, classic lines with a modern touch. Every detail has been meticulously crafted to ensure comfort and elegance while enjoying the outdoors.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.10236-Jack-outdoor-sofa
    • Product familyJack
    • Product groupSofas
    • TypeObject (single object)
    • Date of publishing2026-06-24
    • Edition number1
    • Height (mm)74
    • Width (mm)90
    • Depth (mm)265
    Related
    • Material mainTeak
    • Weight Net (Kg)52.6
    Classification
    • BIMobject CategoryFurniture - Sofas
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit