Publish your products
Jack outdoor footstool - teak - Natural fabric - 71x54x41 cm
Jack outdoor footstool - teak - Natural fabric - 71x54x41 cm
Jack outdoor footstool - teak - Natural fabric - 71x54x41 cm
    Ethnicraft

    Jack outdoor footstool - teak - Natural fabric - 71x54x41 cm

    With the same luxuriant shapes and curves as the Jack sofa collection, the Jack outdoor footstool is the perfect accompaniment to ensure comfort and elegance when relaxing outdoors.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.10247-Jack-outdoor-footstool
    • Product familyJack
    • Product groupFootstools
    • TypeObject (single object)
    • Date of publishing2026-06-24
    • Edition number1
    • Height (mm)41
    • Width (mm)54
    • Depth (mm)71
    Related
    • Material mainTeak
    • Weight Net (Kg)7.75
    Classification
    • BIMobject CategoryFurniture - Sofas
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit