Publish your products
Osso outdoor stool frame - teak - 50x33x49 cm
Osso outdoor stool frame - teak - 50x33x49 cm
Osso outdoor stool frame - teak - 50x33x49 cm
    Ethnicraft

    Osso outdoor stool frame - teak - 50x33x49 cm

    The beauty of balance and symmetry found in nature has inspired the Osso collection. This solid teak stool takes quality and comfortable seating design outdoors. Use with or without seat cushion.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.10288-Osso-outdoor-stool
    • Product familyOsso
    • Product groupStools
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)49
    • Width (mm)33
    • Depth (mm)50
    Related
    • Material mainTeak
    • Weight Net (Kg)3.79
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit