Publish your products
Jack outdoor chair - teak - Natural fabric - 53x60x81 cm
Jack outdoor chair - teak - Natural fabric - 53x60x81 cm
Jack outdoor chair - teak - Natural fabric - 53x60x81 cm
    Ethnicraft

    Jack outdoor chair - teak - Natural fabric - 53x60x81 cm

    Alluring from every angle, luxuriant shapes and curves form the basis of the Jack collection. Featuring upholstery woven in Belgium, the Jack offers clean, classic lines with a modern touch. Every detail has been meticulously crafted to ensure comfort and elegance while enjoying the outdoors.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.10402-Jack-outdoor-dining-chair
    • Product familyJack
    • Product groupDining Chairs
    • TypeObject (single object)
    • Date of publishing2026-06-24
    • Edition number1
    • Height (mm)81
    • Width (mm)60
    • Depth (mm)53
    Related
    • Material mainTeak
    • Weight Net (Kg)7.8
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit