Publish your products
Monocle outdoor modular sofa - teak - White fabric - 2 seater - 166 x 83 x 72 cm
Monocle outdoor modular sofa - teak - White fabric - 2 seater - 166 x 83 x 72 cm
Monocle outdoor modular sofa - teak - White fabric - 2 seater - 166 x 83 x 72 cm
Monocle outdoor modular sofa - teak - White fabric - 2 seater - 166 x 83 x 72 cm
    Ethnicraft

    Monocle outdoor modular sofa - teak - White fabric - 2 seater - 166 x 83 x 72 cm

    3.0 out of 5 stars3.0(9 reviews)
    Combining elegance and sleek lines in a relaxed silhouette, the Monocle feels refined, inviting and grounded. Its soft cushions bring an indoor level of comfort to outdoor living, while the solid wooden base anchors the piece with warmth and balance. Choose from pre-configured options or tailor your own setup to create a sofa as unique as your space.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.10412-Monocle-outdoor-modular-sofa
    • Product familyMonocle
    • Product groupSofas
    • TypeObject (single object)
    • Date of publishing2026-01-14
    • Edition number1
    • Height (mm)72
    • Width (mm)83
    • Depth (mm)166
    Related
    • Material mainTeak
    • Weight Net (Kg)40.7
    Classification
    • BIMobject CategoryFurniture - Sofas
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit