Publish your products
PI chair - varnished teak - dark brown - 48x53x79 cm
PI chair - varnished teak - dark brown - 48x53x79 cm
PI chair - varnished teak - dark brown - 48x53x79 cm
PI chair - varnished teak - dark brown - 48x53x79 cm
    Ethnicraft

    PI chair - varnished teak - dark brown - 48x53x79 cm

    The PI collection honours nature’s design by keeping the strength, curves and lines, as nature intended. Interesting shapes are discovered in this sleek and stylish, polished imperfect, finish. Each PI item is finished by hand to ensure that the individual character of the wood is respected. The PI dining chair is truly remarkable in its design, offering durable seating with exceptional craftsmanship.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.11574-PI-dining-chair
    • Product familyPolished Imperfect
    • Product groupDining chairs
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)79
    • Width (mm)53
    • Depth (mm)48
    Related
    • Material mainTeak
    • Weight Net (Kg)6.5
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit