Publish your products
Zen outdoor adjustable lounger - teak - beige bouclé - 212 x 72 x 40 cm
Zen outdoor adjustable lounger - teak - beige bouclé - 212 x 72 x 40 cm
Zen outdoor adjustable lounger - teak - beige bouclé - 212 x 72 x 40 cm
    Ethnicraft

    Zen outdoor adjustable lounger - teak - beige bouclé - 212 x 72 x 40 cm

    Rooted in the meditative essence of nature, the Zen adjustable lounger is a sanctuary for stillness. Its flowing frame, inspired by the organic shapes of roots, vines, and branches, seems to grow effortlessly into its surroundings. A patterned metal backrest—a whisper of ornamentation—adds a touch of the unexpected, a quiet invitation to pause, absorb, and unwind.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.11811-Zen-outdoor-adjustable-lounger
    • Product familyMorpho by Tomorrowland
    • Product groupDaybed (outdoor sunbed)
    • TypeObject (single object)
    • Date of publishing2026-01-12
    • Edition number1
    • Height (mm)40
    • Width (mm)72
    • Depth (mm)212
    Related
    • Material mainTeak
    • Weight Net (Kg)45
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit