Publish your products
Sono TV cupboard - varnished teak - Light Brown - 3 doors - 1 flip-down door - 1 drawer 212x45x60 cm
Sono TV cupboard - varnished teak - Light Brown - 3 doors - 1 flip-down door - 1 drawer 212x45x60 cm
Sono TV cupboard - varnished teak - Light Brown - 3 doors - 1 flip-down door - 1 drawer 212x45x60 cm
Sono TV cupboard - varnished teak - Light Brown - 3 doors - 1 flip-down door - 1 drawer 212x45x60 cm
    Ethnicraft

    Sono TV cupboard - varnished teak - Light Brown - 3 doors - 1 flip-down door - 1 drawer 212x45x60 cm

    Sono, where antique-inspired craftsmanship meets modern elegance. This refined statement collection features hand-carved panels, offering functional storage behind classic beauty. Delicate casted brass handles elevate its look, making for a stunning addition to a room. It's the perfect blend of style and practicality, providing ample storage while enhancing your décor with its special detailing.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.15351-Sono-TV-cupboard
    • Product familySono
    • Product groupTV Cupboards
    • TypeObject (single object)
    • Date of publishing2026-04-29
    • Edition number1
    • Height (mm)45
    • Width (mm)212
    • Depth (mm)60
    Related
    • Material mainTeak
    • Weight Net (Kg)67
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage