Publish your products
N701 modular sofa - Chestnut leather - 90° round corner - 120x120x76 cm
N701 modular sofa - Chestnut leather - 90° round corner - 120x120x76 cm
    Ethnicraft

    N701 modular sofa - Chestnut leather - 90° round corner - 120x120x76 cm

    The N701 sofa is an inviting design that oozes comfort and relaxation. By combining the different pieces and sizes, you have unlimited possibilities when it comes to creating your own unique setting. Designed by Jacques Deneef, it’s available in multiple colours and materials, with pre-configured options or the freedom to customise.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.20293-N701-modular-sofa
    • Product familyN701
    • Product groupSofas
    • TypeObject (single object)
    • Date of publishing2026-01-07
    • Edition number1
    • Height (mm)76
    • Width (mm)120
    • Depth (mm)120
    Related
    • Material mainLeather
    • Weight Net (Kg)39.9
    Classification
    • BIMobject CategoryFurniture - Sofas