Publish your products
Figur sofa - Chalk fabric - 3 seater - 244x107x72 cm
Figur sofa - Chalk fabric - 3 seater - 244x107x72 cm
Figur sofa - Chalk fabric - 3 seater - 244x107x72 cm
    Ethnicraft

    Figur sofa - Chalk fabric - 3 seater - 244x107x72 cm

    4.8 out of 5 stars4.8(6 reviews)

    The Figur sofa pairs generous proportions with a warm, welcoming silhouette. A gently curved backrest wraps around the seat, creating a cocooning effect that feels both elegant and embracing. Upholstered in richly textured fabric and detailed with refined double stitching, Contour offers deep comfort and visual softness. Whether for quiet lounging or shared moments, it brings relaxed sophistication to contemporary living.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.21403-Figur-sofa
    • Product familyFigur
    • Product groupSofas
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)72
    • Width (mm)107
    • Depth (mm)244
    Related
    • Material mainFabric
    • Weight Net (Kg)86
    Classification
    • BIMobject CategoryFurniture - Sofas