Publish your products
Revive bed - Sand linen - US King - with slats - removable cover - 201x217x109 cm
Revive bed - Sand linen - US King - with slats - removable cover - 201x217x109 cm
Revive bed - Sand linen - US King - with slats - removable cover - 201x217x109 cm
    Ethnicraft

    Revive bed - Sand linen - US King - with slats - removable cover - 201x217x109 cm

    Find solace in the Revive bed, where comfort meets practicality. Its linen headboard, effortlessly removable for dry cleaning, ensures a fresh and inviting space. Stitched details add a touch of refined elegance and create a soft backdrop that whispers tranquility into the bedroom.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.21605-Revive-bed
    • Product familyRevive
    • Product groupBeds
    • TypeObject (single object)
    • Date of publishing2026-06-15
    • Edition number1
    • Height (mm)109
    • Width (mm)217
    • Depth (mm)201
    Related
    • Material mainFabric
    • Weight Net (Kg)88.6
    Classification
    • BIMobject CategoryFurniture - Beds
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit