Publish your products
Slice coffee table - varnished Minerals - Ray Whisky - oval - 138x123x33 cm
Slice coffee table - varnished Minerals - Ray Whisky - oval - 138x123x33 cm
    Ethnicraft

    Slice coffee table - varnished Minerals - Ray Whisky - oval - 138x123x33 cm

    A slice of nature to grace your home, this clever design strikes a balance to complement both modern and traditional styles and everything in-between. The Slice's organic form is finished by hand in our unique and hard-wearing Minerals finish, making this coffee table incredibly functional.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.25931-Slice-coffee-table
    • Product familySlice
    • Product groupCoffee tables
    • TypeObject (single object)
    • Date of publishing2026-06-15
    • Edition number1
    • Height (mm)33
    • Width (mm)123
    • Depth (mm)138
    Related
    • Material mainMetal
    • Weight Net (Kg)49.5
    Classification
    • BIMobject CategoryFurniture - Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit