Publish your products
PI wall hanger - varnished sycamore - set of 2 - 3x8x21 cm
PI wall hanger - varnished sycamore - set of 2 - 3x8x21 cm
    Ethnicraft

    PI wall hanger - varnished sycamore - set of 2 - 3x8x21 cm

    The PI collection honours nature’s design, by keeping the strength and curves as nature intended. Each PI wall hanger is finished by hand to ensure that the individual character of the wood is respected. Interesting shapes are discovered in this sleek and stylish, polished imperfect, finish. Designed by Alain van Havre.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.29865-PI-wall-hanger-set
    • Product familyPolished Imperfect
    • Product groupCoat hangers
    • TypeObject (single object)
    • Date of publishing2026-05-18
    • Edition number1
    • Height (mm)21
    • Width (mm)8
    • Depth (mm)3
    Related
    • Material mainWood
    • Weight Net (Kg)0.1
    Classification
    • BIMobject CategoryFurniture - Hooks & Hangers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit