Publish your products
Jack bench - varnished mahogany - dark brown - Carbone leather - 150x41x59 cm
Jack bench - varnished mahogany - dark brown - Carbone leather - 150x41x59 cm
    Ethnicraft

    Jack bench - varnished mahogany - dark brown - Carbone leather - 150x41x59 cm

    Alluring from every angle, luxuriant shapes and curves form the basis of the Jack collection. This bench's clean lines are inspired by Scandinavian modernism, reinforcing a classic, vintage, feel that can be passed on to generations ahead.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.35124-Jack-bench
    • Product familyJack
    • Product groupBenches
    • TypeObject (single object)
    • Date of publishing2026-06-24
    • Edition number1
    • Height (mm)59
    • Width (mm)41
    • Depth (mm)150
    Related
    • Material mainWood
    • Weight Net (Kg)14
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches